??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE SC-XA-F07
HELP_VARIABLE
Company
Balluff
Description
Communication Adapters and Signal Converters
Bill of material
BALLUFF BAE SC-XA-F07
VERF
Availability
Available
BC
Order code
BAE012Z
TC
Product identifier
BAE SC-XA-F07
PX
Product view
46793_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.024 Kg
TRAFFIC
Customs number
85437090
WEBINC
Product group
DESCRIPT
Description
Function = Output converter (PNP/NPN), Switching inverter (NO/NC), Switching amplifier up to 150 mA, Operating voltage Ub = 10...30 VDC, Digital inputs = NPN, Connection = Connector, M12x1, Connection for sensor = M12x1-Female, 4-pin, Housing material = PBT PA, Dimension = Ø 20 x 60 mm, Ambient temperature = 0...60 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.